Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Fw - Under rollers diameter | 40 mm |
D - External diameter | 50 mm |
C - Width of bearing, drawn cup or outer ring | 30 mm |
Inner ring reference | IR35X40X34 |
Mass | 0,112 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 49 kN |
C0r - Static load rating | 85 kN |
Nlim - Grease lubrication limit speed | 4000 tr/min |
Nlim - Oil lubrication limit speed | 6000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |