
Reference IBK50.006
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 24,5 mm |
Parameter | Trilobal boots |
Bellows material | Caoutchouc |
Internal diameter 2 | 69 mm |
Height | 110 mm |
Fitting position | Avant droit |
Weight | 0,317 kg |