
Reference IBK51.005
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Parameter | Circular boots |
Height | 120 mm |
Internal diameter n°1 | 24 mm |
Bellows material | Caoutchouc |
Fitting position | Avant gauche |
Weight | 0,398 kg |