
Reference IBK51.006S
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Height | 83 mm |
Internal diameter 2 | 77 mm |
Internal diameter n°1 | 23 mm |
Weight | 0,509 kg |
Fitting position | Avant gauche |