
Reference IBK51.007
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Parameter | Circular boots |
Bellows material | Caoutchouc |
Internal diameter n°1 | 24,5 mm |
Internal diameter 2 | 83 mm |
Height | 108 mm |
Fitting position | Avant droit |
Weight | 0,362 kg |