
Reference IBK52.004
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Parameter | Trilobal boots |
Bellows material | Caoutchouc |
Height | 87 mm |
Internal diameter n°1 | 19 mm |
Fitting position | Avant gauche |
Weight | 0,366 kg |