
Reference IBK52.005
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Plastique |
Internal diameter n°1 | 31 mm |
Height | 108 mm |
Internal diameter 2 | 81 mm |
Weight | 0,356 kg |
Fitting position | Avant droit |