
Reference IBK52.006
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Height | 89 mm |
Internal diameter 2 | 705 mm |
Internal diameter n°1 | 215 mm |
Fitting position | Avant gauche |
Weight | 0,311 kg |