
Reference IBK52.009
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Height | 97 mm |
Internal diameter 2 | 775 mm |
Internal diameter n°1 | 26 mm |
Fitting position | Avant droit |
Weight | 0,376 kg |