
Reference IBK52.010S
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Height | 89 mm |
Internal diameter 2 | 74 mm |
Internal diameter n°1 | 22 mm |
Weight | 0,617 kg |
Fitting position | Avant droit |