
Reference IBK52.011S
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bellows material | Plastique |
| Height | 108 mm |
| Internal diameter 2 | 81 mm |
| Internal diameter n°1 | 31 mm |
| Fitting position | Avant droit |
| Weight | 0,585 kg |