
Reference IBK52.012S
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Plastique |
Height | 115 mm |
Internal diameter 2 | 735 mm |
Internal diameter n°1 | 27 mm |
Fitting position | Roue |
Weight | 0,594 kg |
CHARACTERISTICS | |
---|---|
Bellows material | Plastique |
Height | 115 mm |
Internal diameter 2 | 735 mm |
Internal diameter n°1 | 27 mm |
Fitting position | Roue |
Weight | 0,594 kg |