
Reference IBK52.013S
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Height | 115 mm |
Internal diameter 2 | 85 mm |
Internal diameter n°1 | 37 mm |
Bellows material | Caoutchouc |
Fitting position | Avant droit |
Weight | 0,653 kg |