
Reference IBK52.014
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Internal diameter n°1 | 25 mm |
Height | 100 mm |
Internal diameter 2 | 69 mm |
Weight | 0,489 kg |
Fitting position | Avant gauche |