
Reference IBK53.006
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Internal diameter n°1 | 22 mm |
Internal diameter 2 | 71 mm |
Height | 93 mm |
Fitting position | Avant droit |
Weight | 0,285 kg |