
Reference IBK53.012
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Parameter | Trilobal boots |
Height | 86 mm |
Internal diameter 2 | 65 mm |
Internal diameter n°1 | 21 mm |
Bellows material | Caoutchouc |
Weight | 0,359 kg |
Fitting position | Avant gauche |