
Reference IBK54.009
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Parameter | Circular boots |
| Bellows material | Caoutchouc |
| Internal diameter n°1 | 21 mm |
| Internal diameter 2 | 78 mm |
| Height | 92 mm |
| Weight | 0,356 kg |
| Fitting position | Avant gauche |