
Reference IBK54.010
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Parameter | Trilobal boots |
Bellows material | Caoutchouc |
Height | 85 mm |
Internal diameter 2 | 70 mm |
Fitting position | Avant gauche |
Weight | 0,297 kg |
CHARACTERISTICS | |
---|---|
Parameter | Trilobal boots |
Bellows material | Caoutchouc |
Height | 85 mm |
Internal diameter 2 | 70 mm |
Fitting position | Avant gauche |
Weight | 0,297 kg |