
Reference IBK54.011
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Parameter | Trilobal boots |
Bellows material | Caoutchouc |
Height | 85 mm |
Internal diameter 2 | 69 mm |
Internal diameter n°1 | 23 mm |
Weight | 0,274 kg |
Fitting position | Avant gauche |