
Reference IBK54.013
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Parameter | Circular boots |
Internal diameter n°1 | 25 mm |
Height | 106 mm |
Bellows material | Caoutchouc |
Fitting position | Avant droit |
Weight | 0,358 kg |