Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Parameter | Circular boots |
Weight | 0,574 kg |
Bellows material | Caoutchouc |
Fitting position | Boite de vitesse |
Height | 100 mm |
Internal diameter 2 | 57 mm |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Parameter | Circular boots |
Weight | 0,574 kg |
Bellows material | Caoutchouc |
Fitting position | Boite de vitesse |
Height | 100 mm |
Internal diameter 2 | 57 mm |