Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Transmission End | X |
Bellows material : rubber | X |
For Transmission NTN | Pour transmission NTN |
Internal diameter n°1 | 25 mm |
Internal diameter 2 | 78 mm |
Parameter | Trilobal boots |
Height | 91 mm |
Weight | 0,294 kg |