
IBK55.004 - SNR
Inboard Boot Kits
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Height (Driveshaft) | 117 mm |
| Bellows material | Caoutchouc |
| Parameter | Trilobal boots |
| Fitting position | Avant gauche |
| Internal diameter n°1 | 25 mm |
| Internal diameter 2 | 82 mm |
| Weight | 0,392 kg |
Automotive Compatibility
RenaultESPACEESPACE => FrontRight,LeftRenaultESPACEESPACE IV => -Right,LeftRenaultESPACEESPACE IV => Front-RenaultESPACEESPACE IV => FrontRight,LeftRenaultESPACEESPACE IV08/2002 => 01/2006FrontLeftRenaultESPACEESPACE IV03/2005 => 10/2014FrontLeft,RightRenaultLAGUNALAGUNA12/2000 => 01/2005FrontLeftRenaultLAGUNALAGUNA03/2004 => 08/2007FrontLeft,RightRenaultLAGUNALAGUNA02/2005 => 08/2007FrontRight,LeftRenaultLAGUNALAGUNA II => -Right,LeftRenaultLAGUNALAGUNA II => FrontRight,LeftRenaultLAGUNALAGUNA II12/2000 => 08/2007FrontLeftRenaultLAGUNALAGUNA II02/2005 => 08/2007FrontLeft,RightRenaultLAGUNALAGUNA III => FrontRight,LeftRenaultLAGUNALAGUNA III04/2008 => 10/2010FrontLeft,RightRenaultMEGANE IIMEGANE II12/2005 => 06/2009FrontLeft,RightRenaultMeganeMEGANE III => FrontRight,LeftRenaultMeganeMEGANE III11/2008 => 06/2016FrontLeft,RightRenaultScenicSCENIC II12/2005 => 03/2009FrontLeft,RightRenaultTRAFICTRAFIC II => FrontRight,LeftRenaultVELSATISVELSATIS 2 => -Right,LeftRenaultVELSATISVELSATIS 201/2005 => 11/2009FrontLeft,Right