
Reference IBK55.025
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Plastique |
Internal diameter n°1 | 26 mm |
Internal diameter 2 | 77 mm |
Height | 103 mm |
Version | Trilobal boots |
Weight | 0,414 kg |
CHARACTERISTICS | |
---|---|
Bellows material | Plastique |
Internal diameter n°1 | 26 mm |
Internal diameter 2 | 77 mm |
Height | 103 mm |
Version | Trilobal boots |
Weight | 0,414 kg |