
Reference IBK58.004
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Internal diameter n°1 | 215 mm |
Internal diameter 2 | 655 mm |
Height | 92 mm |
Fitting position | Avant gauche |
Weight | 0,293 kg |