
Reference IBK58.006
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Internal diameter n°1 | 29 mm |
Internal diameter 2 | 82 mm |
Height | 95 mm |
Fitting position | Avant gauche |
Weight | 0,331 kg |