Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Parameter | Circular boots |
Height | 97 mm |
Internal diameter 2 | 65 mm |
Internal diameter n°1 | 20 mm |
Bellows material | Caoutchouc |
Fitting position | Boite de vitesse |
Weight | 0,242 kg |