Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Height | 86 mm |
Internal diameter 2 | 65 mm |
Internal diameter n°1 | 21 mm |
Fitting position | Boite de vitesse |
Weight | 0,178 kg |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Height | 86 mm |
Internal diameter 2 | 65 mm |
Internal diameter n°1 | 21 mm |
Fitting position | Boite de vitesse |
Weight | 0,178 kg |