Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Parameter | Circular boots |
Internal diameter n°1 | 26 mm |
Internal diameter 2 | 95 mm |
Height | 112 mm |
Weight | 0,315 kg |
Bellows material | Caoutchouc |
Fitting position | Boite de vitesse |