Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Transmission End | X |
For Transmission NTN | Pour transmission NTN |
Internal diameter n°1 | 34 mm |
Internal diameter 2 | 68 mm |
Parameter | Trilobal boots |
Height | 89 mm |
Bellows material : plastic | X |
Weight | 0,349 kg |