
Reference IBK60.002
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,257 kg |
| Bellows material | Caoutchouc |
| Internal diameter n°1 | 24 mm |
| Internal diameter 2 | 60 mm |
| Height | 815 mm |
| Fitting position | Avant droit |