![IBK60.003](https://eshop-api.ntn-snr.com/medias/515Wx515H-IBK60003-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w3MjI4NnxpbWFnZS9qcGVnfGgxMy9oZjcvMTAwMDExOTM1MDA3MDIvNTE1V3g1MTVIX0lCSzYwMDAzLVNOUl8xLmpwZ3xjZGJiZjJhYWIyM2UyZTcyMDU0MTQ2MTIzNjIyMDA1YWIwNGYzNjA1ZDMyNTQyMjU5ZmI5ZDFjM2MxYjA4NTlh)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,345 kg |
Internal diameter n°1 | 25 mm |
Internal diameter 2 | 93 mm |
Height | 120 mm |
Bellows material | Caoutchouc |
Fitting position | Boite de vitesse |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,345 kg |
Internal diameter n°1 | 25 mm |
Internal diameter 2 | 93 mm |
Height | 120 mm |
Bellows material | Caoutchouc |
Fitting position | Boite de vitesse |