
Reference IBK61.003
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,608 kg |
| Bellows material | Caoutchouc |
| Parameter | Trilobal boots |
| Height (Driveshaft) | 90 mm |
| Fitting position | Avant droit |
| Internal diameter n°1 | 25 mm |
| Internal diameter 2 | 83 mm |