![IBK62.001](https://eshop-api.ntn-snr.com/medias/515Wx515H-IBK62001-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0NTU1M3xpbWFnZS9qcGVnfGgzMi9oYWYvMTAwMDExOTQwOTA1MjYvNTE1V3g1MTVIX0lCSzYyMDAxLVNOUl8xLmpwZ3xjZTUxYmM3ZmMwNjVjYTE1MTVjMDNjOTZiMmFhY2FiODMzOTUzZDlhZGMxZmQ3ZWE1NzQ1MjQ4NTZjOTgzMmJl)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 20,5 mm |
Parameter | Circular boots |
Bellows material | Caoutchouc |
Fitting position | Boite de vitesse |
Weight | 0,283 kg |
Internal diameter 2 | 74 mm |
Height | 88 mm |