Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
For Transmission NTN | Pour transmission NTN |
Internal diameter n°1 | 29 mm |
Internal diameter 2 | 86 mm |
Parameter | Trilobal boots |
Height | 99 mm |
Bellows material : plastic | X |
Weight | 0,541 kg |