Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Parameter | Circular boots |
Bellows material | Caoutchouc |
Height | 100 mm |
Internal diameter 2 | 75 mm |
Internal diameter n°1 | 22 mm |
Fitting position | Boite de vitesse |
Weight | 0,269 kg |