Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,364 kg |
Bellows material | Caoutchouc |
Fitting position | Boite de vitesse |
Height | 96 mm |
Internal diameter 2 | 70 mm |
Internal diameter n°1 | 35 mm |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,364 kg |
Bellows material | Caoutchouc |
Fitting position | Boite de vitesse |
Height | 96 mm |
Internal diameter 2 | 70 mm |
Internal diameter n°1 | 35 mm |