Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,409 kg |
Height | 89 mm |
Internal diameter 2 | 74 mm |
Internal diameter n°1 | 22 mm |
Bellows material | Caoutchouc |
Fitting position | Boite de vitesse |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,409 kg |
Height | 89 mm |
Internal diameter 2 | 74 mm |
Internal diameter n°1 | 22 mm |
Bellows material | Caoutchouc |
Fitting position | Boite de vitesse |