Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Height | 92 mm |
Internal diameter 2 | 75 mm |
Internal diameter n°1 | 255 mm |
Weight | 0,37 kg |
Bellows material | Caoutchouc |
Fitting position | Boite de vitesse |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Height | 92 mm |
Internal diameter 2 | 75 mm |
Internal diameter n°1 | 255 mm |
Weight | 0,37 kg |
Bellows material | Caoutchouc |
Fitting position | Boite de vitesse |