
Reference IBK68.006
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Plastique |
Parameter | Trilobal boots |
Internal diameter n°1 | 27 mm |
Internal diameter 2 | 82 mm |
Height | 109 mm |
Weight | 0,414 kg |
Fitting position | Avant droit |