Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Transmission End | X |
Bellows material : rubber | X |
Internal diameter n°1 | 25 mm |
Internal diameter 2 | 81 mm |
Height | 89 mm |
Weight | 0,265 kg |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Transmission End | X |
Bellows material : rubber | X |
Internal diameter n°1 | 25 mm |
Internal diameter 2 | 81 mm |
Height | 89 mm |
Weight | 0,265 kg |