
Documentation
Product information
| CHARACTERISTICS | | Bellows length | 110 mm |
| Fitting position | Avant gauche |
| Bellows material | Caoutchouc |
| Parameter | Trilobal boots |
| For Transmission NTN | Pour transmission NTN |
| Internal diameter n°1 | 25 mm |
| Internal diameter 2 | 78 mm |
| Weight | 0,596 kg |
Automotive Compatibility
HondaCIVICCIVIC IX => Front-HondaCIVICCIVIC IX09/2011 => 01/2015FrontLeft,RightHondaCIVICCIVIC IX05/2014 => 12/2016FrontRightHondaCIVICCIVIC VIII12/2005 => 09/2011FrontLeft,RightHondaCIVICCIVIC VIII12/2005 => 09/2011FrontRight,Left