Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Internal diameter n°1 | 18 mm |
Internal diameter 2 | 58 mm |
Height | 84 mm |
Weight | 0,249 kg |
Fitting position | Boite de vitesse |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Internal diameter n°1 | 18 mm |
Internal diameter 2 | 58 mm |
Height | 84 mm |
Weight | 0,249 kg |
Fitting position | Boite de vitesse |