
Reference IBK77.005
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 20 mm |
Height | 85 mm |
Internal diameter 2 | 63 mm |
Bellows material | Caoutchouc |
Parameter | Trilobal boots |
Fitting position | Avant gauche |
Weight | 0,401 kg |