
Reference IBK77.007
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter 2 | 70 mm |
Internal diameter n°1 | 23 mm |
Height | 90 mm |
Bellows material | Caoutchouc |
Parameter | Trilobal boots |
Fitting position | Avant droit |
Weight | 0,565 kg |