
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bellows length | 94 mm |
| Weight | 0,4 kg |
| Fitting position | Avant gauche |
| Bellows material | Plastique |
| For Transmission NTN | Pour transmission NTN |
| Parameter | Circular boots |
| Internal diameter n°1 | 23 mm |
| Internal diameter 2 | 68 mm |
Automotive Compatibility
SubaruJustyJUSTY III => FrontRight,LeftSuzukiIgnisIGNIS I08/2003 => 05/2008FrontLeft,RightSuzukiIgnisIGNIS II => FrontRight,LeftSuzukiIgnisIGNIS II11/2000 => 05/2008FrontLeftSuzukiIgnisIGNIS II08/2003 => 05/2008Front,RearRight,LeftSuzukiIgnisIGNIS II08/2003 => 05/2008Rear,FrontLeft,Right