
Reference IBK77.009
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Plastique |
Parameter | Circular boots |
Internal diameter n°1 | 24 mm |
Internal diameter 2 | 72 mm |
Height | 98 mm |
Fitting position | Avant droit |
Weight | 0,42 kg |