![IBK77.010](https://eshop-api.ntn-snr.com/medias/515Wx515H-IBK77010-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1NDE4MnxpbWFnZS9qcGVnfGgzMC9oNWQvMTAwMDEyMDA5NzE4MDYvNTE1V3g1MTVIX0lCSzc3MDEwLVNOUl8xLmpwZ3wxMmM1ZTA1ODlmZmJjMjgyNTA2MGNjYWQwNGVhNjEwMTQ4YTEyYTM3MDZjY2FjYjU1NGMzODUyZmY0NWVjYjky)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,425 kg |
Fitting position | Boite de vitesse |
Bellows material | Plastique |
Parameter | Circular boots |
Internal diameter n°1 | 27 mm |
Internal diameter 2 | 78 mm |
Height | 104 mm |