
Reference IBK77.011
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,336 kg |
Bellows material | Plastique |
Parameter | Circular boots |
Internal diameter n°1 | 24 mm |
Internal diameter 2 | 68 mm |
Height | 89 mm |
Fitting position | Avant gauche |