Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Transmission End | X |
Bellows material : rubber | X |
Internal diameter n°1 | 19 mm |
Internal diameter 2 | 57 mm |
Height | 89 mm |
Weight | 0,349 kg |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Transmission End | X |
Bellows material : rubber | X |
Internal diameter n°1 | 19 mm |
Internal diameter 2 | 57 mm |
Height | 89 mm |
Weight | 0,349 kg |